??
Previews - 3D
CAD model selection
231-671 HI
HELP_VARIABLE
Company
WAGO
Description
231-671 - Insulation stop, 0.25 - 0.5 mm²
Bill of material
231-671 HI
BESTNR
Item-No.
231-671
BEZEICHNUNG
Description
Insulation stop, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.25 - 0.5 mm²
RM
Pin Spacing
5.00 mm
HOEHE
Height
5.15 mm
BREITE
Width
4.20 mm
TIEFE
Depth
24.60 mm
FARBE
Color
light grey
GEWICHT
Weight
0.232 g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92