??
Previews - 3D
CAD model selection
231-637/129-000
HELP_VARIABLE
Company
WAGO
Description
231-632/129-000 TO 231-646/129-000 - Male connector with snap-in flanges and threaded flanges pin spacing 5.08 mm / 0.2 in
Bill of material
231-637/129-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
12 A
RM
Pin Spacing
5.08 mm
P
No. of poles
HOEHE
Height
17.50 mm
BREITE
Width
mm
TIEFE
Depth
27.50 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
orange
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles - 1) x Pin Spacing + 8.2 mm | L3 = L - 0.2 mm | L4 = L3 + 15.2 mm | L5 = L3 + 18 mm | LA = L3 + 12.6 mm | LB = L3 + 13.2 mm
ECLASS71
eCl@ss 7.1
27-44-03-09
ECLASS81
eCl@ss 8.1
27-44-03-09