??
Previews - 3D
CAD model selection
231-500_HI
HELP_VARIABLE
Company
WAGO
Description
231-500 - Spacer, for formation of groups
Bill of material
231-500_HI
BESTNR
Item-No.
231-500
BEZEICHNUNG
Description
Spacer, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
5.65 mm
BREITE
Width
2.45 mm
TIEFE
Depth
7.50 mm
FARBE
Color
light gray
GEWICHT
Weight
0.100 g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92