??
Previews - 3D
CAD model selection
231-433/040-000
HELP_VARIABLE
Company
WAGO
Description
231-432/040-000 TO 231-444/040-000 - HEADER RIGHT ANGLE SOLDER PIN, 1 X 1 MM / 0.039 X 0.039 IN WITH FIXING FLANGE PIN SPACING 5 MM / 0.197 IN
Bill of material
231-433/040-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
12 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
8.40 mm
BREITE
Width
mm
TIEFE
Depth
12.00 mm
FARBE
Color
grau
BEMERKUNGEN
Comment
A = (No. of poles x Pin Spacing) + 3,2 mm
BOHRLOCHDURCHM
Dimensions
1,4 + 0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02