??
Previews - 3D
CAD model selection
231-235/001-000/105-604/997-407
HELP_VARIABLE
Company
WAGO
Description
231-232/001-000/105-604/997-405 to 231-239/001-000/105-604/997-409 - THR male header, 1.0 x 1.0 mm solder pin, straight, in tape-and-reel packaging, Pin spacing 7.5 mm
Bill of material
231-235/001-000/105-604/997-407
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
12 A
RM
Pin Spacing
7.50 mm
P
No. of poles
HOEHE
Height
12.00 mm
BREITE
Width
mm
TIEFE
Depth
8.40 mm
FARBE
Color
schwarz
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 8,2 mm
BOHRLOCHDURCHM
Dimensions
1,4 +0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02