??
Previews - 3D
CAD model selection
231-161
HELP_VARIABLE
Company
WAGO
Description
231-161 - Testing plug module with contact stud Pin spacing 7.5 mm / 0.295 in
Bill of material
231-161
BESTNR
Item-No.
231-161
BEZEICHNUNG
Description
Testing plug module with contact stud gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
12 - 13 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
0.5 A
RM
Pin Spacing
7.50 mm
P
No. of poles
1
HOEHE
Height
14.30 mm
BREITE
Width
7.50 mm
TIEFE
Depth
36.45 mm
FARBE
Color
gray
GEWICHT
Weight
2.300 g
ECLASS71
eCl@ss 7.1
27-14-11-48
ECLASS81
eCl@ss 8.1
27-14-11-48