??
Previews - 3D
CAD model selection
2273-500
HELP_VARIABLE
Company
WAGO
Description
2273-500 - Mounting carrier, for single- and double-row con., 2273 Series, for DIN-35 rail mounting/screw mounting
Bill of material
2273-500
BESTNR
Item-No.
2273-500
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
21.10 mm
BREITE
Width
13.20 mm
TIEFE
Depth
71.00 mm
FARBE
Color
orange
GEWICHT
Weight
10.740 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14
FILENAME
Filename
2273-500