??
Previews - 3D
CAD model selection
2252-322
HELP_VARIABLE
Company
WAGO
Description
2252-321 - 2-conductor miniature through terminal block, with push-button, 2.5 mm², Center terminal block without snap-in mounting foot, without mounting flange, side and center marking, with test port, Push-in CAGE CLAMP®
Bill of material
2252-322
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.5 - 4 mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
SPANNUNG
Measured voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
24 A
HOEHE
Height
29.95 mm
BREITE
Width
5.20 mm
TIEFE
Depth
35.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06