??
Previews - 3D
CAD model selection
2250-317
HELP_VARIABLE
Company
WAGO
Description
2250-317 - 2-conductor miniature through terminal block, with push-button, 1 mm², with snap-in mounting foot, side and center marking, with test port, Push-in CAGE CLAMP®
Bill of material
2250-317
BESTNR
Item-No.
2250-317
BEZEICHNUNG
Description
2-conductor miniature through terminal block, 1 mm², 13.5 A, green-yellow
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.14 - 1 (1.5) mm²
QUERSCHNITT2
Cross section
24 - 16 AWG
ABISOLIERLAENGE
Strip length
9 - 11 mm
HOEHE
Height
27.20 mm
BREITE
Width
3.50 mm
TIEFE
Depth
33.20 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
green-yellow
GEWICHT
Weight
2.404 g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06