??
Previews - 3D
CAD model selection
2231-1106/038-000
HELP_VARIABLE
Company
WAGO
Description
2231-1102/038-000 to 2231-1116/038-000 - 1-conductor female connector, lever, Push-in CAGE CLAMP®, 2.5 mm², Pin spacing 5 mm, 2-pole, Lateral locking levers
Bill of material
2231-1106/038-000
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 2.5 mm²
QUERSCHNITT2
Cross section
24 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 11 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
11.50 mm
BREITE
Width
mm
TIEFE
Depth
32.20 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
gray
GEWICHT
Weight
0.000 g
ECLASS71
eCl@ss 7.1
27-44-03-09
ECLASS81
eCl@ss 8.1
27-44-03-09