??
Previews - 3D
CAD model selection
2231-112/026-000
HELP_VARIABLE
Company
WAGO
Description
2231-102/026-000 TO 2231-124/026-000 - FEMALE PLUG with built-in push buttons PIN SPACING 5 MM / 0.197 IN
Bill of material
2231-112/026-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 2.5 mm²
QUERSCHNITT2
Cross section
24 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 11 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
15.00 mm
BREITE
Width
mm
TIEFE
Depth
25.60 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
gray
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-44-03-09