??
Previews - 3D
CAD model selection
222-510
HELP_VARIABLE
Company
WAGO
Description
222-510 - Angled DIN-rail adapter, in combination with mounting carrier, 221-500 or 222-500, for DIN-35 rail mounting
Bill of material
222-510
BESTNR
Item-No.
222-510
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
21.30 mm
BREITE
Width
18.50 mm
TIEFE
Depth
38.20 mm
FARBE
Color
grau
GEWICHT
WEIGHT
3.920 g
ECLASS71
eCl@ss 7.1
27-14-92-14