??
Previews - 3D
CAD model selection
221-942
HELP_VARIABLE
Company
WAGO
Description
221-942 - Jumper, for conductor entry, 2-way, insulated
Bill of material
221-942
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
41 A
HOEHE
Height
23.80 mm
BREITE
Width
3.80 mm
TIEFE
Depth
12.30 mm
FARBE
Color
GEWICHT
Weight
2.900 g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40