??
Previews - 3D
CAD model selection
221-613
HELP_VARIABLE
Company
WAGO
Description
221-613 - COMPACT Splicing Connectors 3-conductor connector
Bill of material
221-613
BESTNR
Item-No.
221-613
BEZEICHNUNG
Description
COMPACT Splicing Connectors 6 mm²
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 6 (e+m) mm²
QUERSCHNITT2
Cross section
20 - 10 AWG
ABISOLIERLAENGE
Strip length
12 - 14 mm
SPANNUNG
Measured voltage
450 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
41 A
P
No. of poles
3
HOEHE
Height
9.80 mm
BREITE
Width
22.70 mm
TIEFE
Depth
21.30 mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
transparent
GEWICHT
Weight
4.014 g
ECLASS71
eCl@ss 7.1
27-14-11-04
ECLASS81
eCl@ss 8.1
27-14-11-04