??
Previews - 3D
CAD model selection
221-525
HELP_VARIABLE
Company
WAGO
Description
221-525 - Mounting carrier for 5-conductor terminal blocks with snap-in mounting foot
Bill of material
221-525
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
16.90 mm
BREITE
Width
18.10 mm
TIEFE
Depth
52.80 mm
FARBE
Color
GEWICHT
Weight
5.060 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14