??
Previews - 3D
CAD model selection
221-2524
HELP_VARIABLE
Company
WAGO
Description
221-2524 - Mounting carrier, 4-way, for inline splicing connector with lever, for screw mounting
Bill of material
221-2524
BESTNR
Item-No.
221-2524
BEZEICHNUNG
Description
Mounting carrier, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
4
HOEHE
Height
6.50 mm
BREITE
Width
38.80 mm
TIEFE
Depth
56.00 mm
FARBE
Color
gray
GEWICHT
Weight
5.800 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14