??
Previews - 3D
CAD model selection
221-2504
HELP_VARIABLE
Company
WAGO
Description
221-2504 - Mounting carrier with strain relief, 4-way, for inline splicing connector with lever, for screw mounting
Bill of material
221-2504
BESTNR
Item-No.
221-2504
BEZEICHNUNG
Description
Mounting carrier with strain relief, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
4
HOEHE
Height
6.50 mm
BREITE
Width
38.80 mm
TIEFE
Depth
100.00 mm
FARBE
Color
gray
GEWICHT
Weight
7.800 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14