??
Previews - 3D
CAD model selection
2206-1671/1000-848
HELP_VARIABLE
Company
WAGO
Description
2206-1671/1000-848 - Ground conductor disconnect terminal block, with test option, with orange disconnect link, with push-button, 24 V, 6 mm², Push-in CAGE CLAMP®
Bill of material
2206-1671/1000-848
BESTNR
Item-No.
2206-1671/1000-848
BEZEICHNUNG
Description
Ground conductor disconnect terminal block, 6 mm², 30 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.5 - 10 mm²
QUERSCHNITT2
Cross section
20 - 8 AWG
ABISOLIERLAENGE
Strip length
13 - 15 mm
SPANNUNG
Measured voltage
24 V
STROM
Current intensity
30 A
HOEHE
Height
96.30 mm
BREITE
Width
15.00 mm
TIEFE
Depth
36.80 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
gray
GEWICHT
Weight
224.300 g
ECLASS71
eCl@ss 7.1
27-14-11-26
ECLASS81
eCl@ss 8.1
27-14-11-26