??
Previews - 3D
CAD model selection
2206-1621/1000-542
HELP_VARIABLE
Company
WAGO
Description
2206-1621/1000-542 - 2-conductor fuse terminal block, with pivoting fuse holder, for 5 x 30 mm miniature metric fuse, with push-button, with blown fuse indication by LED, 30 - 65 V, for DIN-rail 35 x 15 and 35 x 7.5, 6 mm², Push-in CAGE CLAMP®
Bill of material
2206-1621/1000-542
BESTNR
Item-No.
2206-1621/1000-542
BEZEICHNUNG
Description
2-conductor fuse terminal block, 6 mm², 10 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.5 - 6 (10) mm²
QUERSCHNITT2
Cross section
20 - 8 AWG
ABISOLIERLAENGE
Strip length
13 - 15 mm
SPANNUNG
Measured voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
10 A
HOEHE
Height
96.30 mm
BREITE
Width
7.50 mm
TIEFE
Depth
59.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
gray
GEWICHT
Weight
34.897 g
ECLASS71
eCl@ss 7.1
27-14-11-16
ECLASS81
eCl@ss 8.1
27-14-11-16