??
Previews - 3D
CAD model selection
2203-7541
HELP_VARIABLE
Company
WAGO
Description
2203-7541 - Multilevel installation terminal block, with operating slots and push-button, 2.5 mm², with N-disconnect slide link, NT/L/PE, Push-in CAGE CLAMP®
Bill of material
2203-7541
BESTNR
Item-No.
2203-7541
AAU733
Description
Multilevel installation terminal block, 2.5 mm², 24 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQUER
Nominal cross section
2.50 mm²
EINDRAEHTIG
Solid conductor
0.25 - 4 mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
0.75 - 4 mm²
FEINDRAEHTIG
Fine-stranded conductor
0.25 - 4 mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
1 - 4 mm²
ABISOLIERLAENGE
Strip length
10 - 12 mm
ANZAHLKLEMMSTEL
Number of connection points
1
AAP638
Number of potentials
3
BAC137
Width of spacing
5.20 mm
BAC476
Height at lowest possible mounting height
46.60 mm
BAA018
Length
95.60 mm
BAG640
Mounting method
Top-hat rail TH35
BAC469
Basic color
gray
GEWICHT
Weight
17.005 g
BAC487
Material insulation body
Polyamide
BAH005
Rated voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
AAB500
Rated current
24.00 A
UEBERSPANNUNG
Overvoltage category
III
VERSCHMUTZGRAD
Pollution degree
3
AAO663
GTIN
4055144068092
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-25
ECLASS11
ecl@ss 11.0
27-14-11-25
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
2203-7541
AAW338
Manufacturer product designation
Multilevel installation terminal block
AAU734
Manufacturer product description
Multilevel installation terminal block, with operating slots and push-button, 2.5 mm², with N-disconnect slide link, NT/L/PE, Push-in CAGE CLAMP®
AAB940
min. connectable conductor cross-section multiple wire
0.25 mm²
AAB789
max. connectable conductor cross-section multiple wire
4.00 mm²
BAC740
min. line cross section, rigid
0.25 mm²
BAC677
max. line cross section, rigid
4.00 mm²
BAC739
min. line cross section, flexible
0.25 mm²
BAC676
max. line cross section, flexible
4.00 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.00 mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4.00 mm²
BAD399
N insulation slide present
Ja
BAD563
N function possible
Ja
BAD569
PE function possible
Ja
BAC034
Type of electrical connection 1
Push In connection
BAC375
Type of electrical connection 2
Push In connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60 °C
AAC821
max. operating temperature
105 °C
BAD774
Closing plate required
Ja
AAQ326
Address of additional link
https://www.wago.com/2203-7541
AAS575
Power loss per pole, current-dependent (Pvip)
0.766 W
AAS574
Rated current (In) for the power loss specification
24.000 A
FEINMINAWG
min. fine stranded AWG
22
FEINMAXAWG
max. fine stranded AWG
12
ABISOMIN
min. Strip length
10.00 mm
ABISOMAX
max. Strip length
12.00 mm
SYMBOL
Symbol name terminal block
E00326, E00225, E00299