??
Previews - 3D
CAD model selection
2203-6693
HELP_VARIABLE
Company
WAGO
Description
2203-6693 - End and intermediate plate, 1 mm thick, only for use with fuse plugs
Bill of material
2203-6693
BESTNR
Item-No.
2203-6693
AAU733
Description
End and intermediate plate, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
46.40 mm
BAE496
min. thickness
1.00 mm
LAENGE
Length
108.90 mm
BAA351
Color
orange
GEWICHT
Weight
4.150 g
WERKSTOFF
Insulating material
Polyamide
AAO663
GTIN
4055144110890
AAD931
Customs number
85389099990
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-33
ECLASS11
ecl@ss 11.0
27-14-11-33
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
2203-6693
AAW338
Manufacturer product designation
End and intermediate plate
AAU734
Manufacturer product description
End and intermediate plate, 1 mm thick, only for use with fuse plugs
AAB422
Designed as intermediate plate
Yes
AAM355
Type of end plate
Yes
BAD581
Latchable present
Yes
BAC140
Inflammability class of insulation material according to with UL94
V0
AAQ326
Address of additional link
https://www.wago.com/2203-6693