??
Previews - 3D
CAD model selection
2202-7211
HELP_VARIABLE
Company
WAGO
Description
2202-7211 - 2-conductor power distribution disconnect terminal block, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2202-7211
BESTNR
Item-No.
2202-7211
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.25 - 2.5 (4) mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
32 A
HOEHE
Height
38.10 mm
BREITE
Width
5.20 mm
TIEFE
Depth
67.30 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
gray
GEWICHT
Weight
10.100 g
ECLASS71
eCl@ss 7.1
27-14-11-38
ECLASS81
eCl@ss 8.1
27-14-11-38