??
Previews - 3D
CAD model selection
2202-1981/1000-413_HI
HELP_VARIABLE
Company
WAGO
Description
2202-1981/1000-413 - 2-conductor fuse terminal block, for mini-automotive blade-style fuses, with test option, with push-button, with blown fuse indication by LED, 24 V, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2202-1981/1000-413_HI
BESTNR
Item-No.
BEZEICHNUNG
Description
2-conductor fuse terminal block, 2.5 mm², 10 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.25 - 4 mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
10 A
HOEHE
Height
72.90 mm
BREITE
Width
5.20 mm
TIEFE
Depth
32.90 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
gray
GEWICHT
Weight
9.400 g
ECLASS71
eCl@ss 7.1
27-14-11-16
ECLASS81
eCl@ss 8.1
27-14-11-16