??
Previews - 3D
CAD model selection
2202-1971
HELP_VARIABLE
Company
WAGO
Description
2202-1971 - 2-conductor disconnect/test terminal block, with push-button, with additional jumper position, orange disconnect link, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2202-1971
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
0.25 - 2.5 (4) mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
HOEHE
Height
32.90 mm
BREITE
Width
5.20 mm
TIEFE
Depth
72.90 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-26
ECLASS81
eCl@ss 8.1
27-14-11-26