??
Previews - 3D
CAD model selection
2202-1911/1000-541_HI
HELP_VARIABLE
Company
WAGO
Description
2202-1911/1000-541 - 2-conductor fuse terminal block, with pivoting fuse holder, with additional jumper position, for 5 x 20 mm miniature metric fuse, with push-button, with blown fuse indication by LED, 12 - 30 V, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAM
Bill of material
2202-1911/1000-541_HI
BESTNR
Item-No.
2202-1911/1000-541
BEZEICHNUNG
Description
2-conductor fuse terminal block, 2.5 mm², 6.3 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
0.25 - 4 mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
6.300 A
HOEHE
Height
72.90 mm
BREITE
Width
6.20 mm
TIEFE
Depth
57.60 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
gray
GEWICHT
Weight
14.500 g
ECLASS71
eCl@ss 7.1
27-14-11-16
ECLASS81
eCl@ss 8.1
27-14-11-16
FILENAME
Filename
2202-1911_1000-541