??
Previews - 3D
CAD model selection
2202-1711
HELP_VARIABLE
Company
WAGO
Description
2202-1711 - 3-conductor fuse terminal block, with pivoting fuse holder, and end plate, for 5 x 20 mm miniature metric fuse, with push-button, without blown fuse indication, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2202-1711
BESTNR
Item-No.
2202-1711
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 2.5 (4) mm²
LOD
Level of Detail
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
10 -12 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
6.3 A
HOEHE
Height
57.60 mm
BREITE
Width
6.20 mm
TIEFE
Depth
76.80 mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
gray
GEWICHT
Weight
14.744 g
ECLASS71
eCl@ss 7.1
27-14-11-16
ECLASS81
eCl@ss 8.1
27-14-11-16