??
Previews - 3D
CAD model selection
2200-2217
HELP_VARIABLE
Company
WAGO
Description
2200-2217 - Double-deck terminal block, Ground conductor/through terminal block, with push-button, 1 mm², PE/N, without marker carrier, Blue conductor entry upper deck, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2200-2217
BESTNR
Item-No.
2200-2217
AAU733
Description
Double-deck terminal block, 1 mm², 13.5 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQUER
Nominal cross section
1.00 mm²
EINDRAEHTIG
Solid conductor
0.14 - 1.5 mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
0.5 - 1.5 mm²
FEINDRAEHTIG
Fine-stranded conductor
0.14 - 1.5 mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
0.5 - 0.75 mm²
ABISOLIERLAENGE
Strip length
9 - 11 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
BAC137
Width of spacing
3.50 mm
BAC476
Height at lowest possible mounting height
51.70 mm
BAA018
Length
69.80 mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
gray
GEWICHT
Weight
9.675 g
BAC487
Material insulation body
Polyamide
AAO663
GTIN
4066966479010
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
IN
ECLASS10
eCl@ss 10.0.1
27-14-11-41
ECLASS11
ecl@ss 11.0
27-14-11-41
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
2200-2217
AAW338
Manufacturer product designation
Double-deck terminal block
AAU734
Manufacturer product description
Double-deck terminal block, Ground conductor/through terminal block, with push-button, 1 mm², PE/N, without marker carrier, Blue conductor entry upper deck, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
AAB940
min. connectable conductor cross-section multiple wire
0.14 mm²
AAB789
max. connectable conductor cross-section multiple wire
1.50 mm²
BAC740
min. line cross section, rigid
0.14 mm²
BAC677
max. line cross section, rigid
1.50 mm²
BAC739
min. line cross section, flexible
0.14 mm²
BAC676
max. line cross section, flexible
1.50 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.50 mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
0.75 mm²
AAP403
Number of clamp positions per level
2
AAP530
Number of levels
2
BAC034
Type of electrical connection 1
Push-in connection
BAC375
Type of electrical connection 2
Push-in connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60 °C
AAC821
max. operating temperature
105 °C
BAD774
Closing plate required
Ja
AAQ326
Address of additional link
https://www.wago.com/2200-2217
FEINMINAWG
min. fine stranded AWG
24
FEINMAXAWG
max. fine stranded AWG
16
ABISOMIN
min. Strip length
9.00 mm
ABISOMAX
max. Strip length
11.00 mm
SYMBOL
Symbol name terminal block