??
Previews - 3D
CAD model selection
218-504/000-604
HELP_VARIABLE
Company
WAGO
Description
218-502/000-604 to 218-507/000-604 - 1-CONDUCTOR PCB TERMINAL STRIP 2 SOLDER PINS / POLE IN LINE WITH LOCKING SIDE PIN SPACING 2.54 MM / 0.1 IN
Bill of material
218-504/000-604
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 0.5 mm²
QUERSCHNITT2
Cross section
28 - 20 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
6 A
RM
Pin Spacing
2.54 mm
P
No. of poles
HOEHE
Height
8.10 mm
BREITE
Width
mm
TIEFE
Depth
13.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
schwarz
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
BOHRLOCHDURCHM
Dimensions
1,1 +0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01