??
Previews - 3D
CAD model selection
216-202
HELP_VARIABLE
Company
WAGO
Description
216-202 - Ferrule, Sleeve for 0.75 mm² / 18 AWG, insulated, electro-tin plated
Bill of material
216-202
BESTNR
Item-No.
216-202
BEZEICHNUNG
Description
Ferrule, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.75 mm²
QUERSCHNITT2
Cross section
18 AWG
ABISOLIERLAENGE
Strip length
10 mm
FARBE
Color
gray
GEWICHT
Weight
0.093 g
ECLASS71
eCl@ss 7.1
27-40-02-01
ECLASS81
eCl@ss 8.1
27-40-02-01