??
Previews - 3D
CAD model selection
215-311
HELP_VARIABLE
Company
WAGO
Description
215-811 - Banana plug, for socket 4 mm Ø
Bill of material
215-311
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 11 mm
SPANNUNG
Measured voltage
42 V
STROM
Current intensity
20 A
HOEHE
Height
15.00 mm
BREITE
Width
8.00 mm
TIEFE
Depth
40.00 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
3.900 g
ECLASS71
eCl@ss 7.1
27-44-03-13
ECLASS81
eCl@ss 8.1
27-44-03-13