??
Previews - 3D
CAD model selection
2110-5201
HELP_VARIABLE
Company
WAGO
Description
2110-5201 - 2-conductor through terminal block, with lever and push-button, 10 mm², with test port, side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2110-5201
BESTNR
Item-No.
AAU733
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQUER
Nominal cross section
10.00 mm²
EINDRAEHTIG
Solid conductor
0.5 - 16 mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
4 - 16 mm²
FEINDRAEHTIG
Fine-stranded conductor
0.5 - 16 mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
4 - 16 mm²
ABISOLIERLAENGE
Strip length
17 - 19 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
BAC137
Width of spacing
10.00 mm
BAC476
Height at lowest possible mounting height
36.90 mm
BAA018
Length
89.00 mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
GEWICHT
Weight
25.712 g
BAC487
Material insulation body
Polyamide
BAH005
Rated voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
AAB500
Rated current
57.00 A
UEBERSPANNUNG
Overvoltage category
III
VERSCHMUTZGRAD
Pollution degree
3
AAO663
GTIN
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
PL
ECLASS10
eCl@ss 10.0.1
27-14-11-20
ECLASS11
ecl@ss 11.0
27-14-11-20
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
AAW338
Manufacturer product designation
2-conductor through terminal block
AAU734
Manufacturer product description
AAB940
min. connectable conductor cross-section multiple wire
0.50 mm²
AAB789
max. connectable conductor cross-section multiple wire
16.00 mm²
BAC740
min. line cross section, rigid
0.50 mm²
BAC677
max. line cross section, rigid
16.00 mm²
BAC739
min. line cross section, flexible
0.50 mm²
BAC676
max. line cross section, flexible
16.00 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
4.00 mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16.00 mm²
AAP403
Number of clamp positions per level
2
AAP530
Number of levels
1
BAD123
Internally connected stages
Nein
BAC034
Type of electrical connection 1
Push In connection
BAC375
Type of electrical connection 2
Push In connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60 °C
AAC821
max. operating temperature
105 °C
BAD124
Explosion-tested version (EEx e)
Nein
BAD774
Closing plate required
Ja
AAQ326
Address of additional link
http://www.wago.com/de/p/2110-5201
AAS575
Power loss per pole, current-dependent (PlIp)
1.819 W
AAS574
Rated current (In) for the power loss specification
57.000 A
FEINMINAWG
min. stranded AWG
20
FEINMAXAWG
max. stranded AWG
6
ABISOMIN
min. Strip length
17.00 mm
ABISOMAX
max. Strip length
19.00 mm
SYMBOL
Symbol name terminal block
E00226