??
Previews - 3D
CAD model selection
210-2952000
HELP_VARIABLE
Company
WAGO
Description
210-295 - Steel carrier rail, 15 x 5.5 mm, 1 mm thick, 2 m long, unslotted, according to EN 60715
Bill of material
210-2952000
BESTNR
Item-No.
210-295
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
5.50 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
TIEFE
Depth
15.00 mm
FARBE
Color
silberfarben
GEWICHT
Weight
330.000 g
ECLASS71
eCl@ss 7.1
27-14-11-43