??
Previews - 3D
CAD model selection
210-1962000
HELP_VARIABLE
Company
WAGO
Description
210-196 - Aluminum carrier rail, 35 x 8.2 mm, 1.6 mm thick, 2 m long, unslotted, similar to EN 60715
Bill of material
210-1962000
BESTNR
Item-No.
210-196
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
8.20 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
TIEFE
Depth
35.00 mm
FARBE
Color
silberfarben
GEWICHT
Weight
385.000 g
ECLASS71
eCl@ss 7.1
27-14-11-43