??
Previews - 3D
CAD model selection
2092-3503/002-000
HELP_VARIABLE
Company
WAGO
Description
2092-3502/002-000 TO 2092-3505/002-000 - Male connector with gripping plate and sliding Pin spacing 7.5 mm / 0.295 in
Bill of material
2092-3503/002-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16 A
RM
Pin Spacing
7.50 mm
P
No. of poles
HOEHE
Height
18.20 mm
BREITE
Width
mm
TIEFE
Depth
mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
L = (No. of poles - 1) x Pin Spacing) + 7.2 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06