??
Previews - 3D
CAD model selection
2092-3403/205-000
HELP_VARIABLE
Company
WAGO
Description
2092-3402/205-000 bis 2092-3405/205-000 - THR-Plug with straight solder pin and fixing flange pin spacing 7.5 mm / 0.295 in
Bill of material
2092-3403/205-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16 A
RM
Pin Spacing
7.50 mm
P
No. of poles
HOEHE
Height
19.50 mm
BREITE
Width
mm
TIEFE
Depth
14.40 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
L = (No. of poles - 1) x Pin Spacing + 7.2 mm | L1 = (No. of poles x Pin Spacing) + 5.5 mm | L2 = (No. of poles x Pin Spacing) + 4.57 mm
BOHRLOCHDURCHM
Dimensions
1.6 +0.1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02