??
Previews - 3D
CAD model selection
2092-1706
HELP_VARIABLE
Company
WAGO
Description
2092-1702 to 2092-1712 - THT male header, 1.4 mm Ø solder pin, straight, Pin spacing 5 mm
Bill of material
2092-1706
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
14.60 mm
BREITE
Width
mm
TIEFE
Depth
2.80 mm
FARBE
Color
black
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of Pole - 1) x Pin Spacing + 3.9 mm
BOHRLOCHDURCHM
Dimensions
1.6 (+0.1) mm
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02