??
Previews - 3D
CAD model selection
2092-1601
HELP_VARIABLE
Company
WAGO
Description
2092-1601 - Gripping plate 3- to 4-pole suitable for 5 mm pin spacing
Bill of material
2092-1601
BESTNR
Item-No.
2092-1601
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
20.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
0.80 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
0.220 g
ECLASS71
eCl@ss 7.1
27-14-92-14