??
Previews - 3D
CAD model selection
2092-1303/200-000
HELP_VARIABLE
Company
WAGO
Description
2092-1302/200-000 TO 2092-1306/200-000 - THR female headers with solder pins pin spacing 5 mm / 0.197 in
Bill of material
2092-1303/200-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
15.40 mm
BREITE
Width
mm
TIEFE
Depth
12.50 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
L = No. of poles x Pin Spacing
BOHRLOCHDURCHM
Dimensions
1.5 +0.1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02