??
Previews - 3D
CAD model selection
2091-1600
HELP_VARIABLE
Company
WAGO
Description
2091-1600 - Gripping plate 2-pole for pin spacing 3.5 mm
Bill of material
2091-1600
BESTNR
Item-No.
2091-1600
BEZEICHNUNG
Description
Gripping plate 2-pole
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
16.75 mm
BREITE
Width
6.00 mm
TIEFE
Depth
0.80 mm
FARBE
Color
light gray
GEWICHT
Weight
0.080 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14