??
Previews - 3D
CAD model selection
2091-1525/020-000
HELP_VARIABLE
Company
WAGO
Description
2091-1522/020-000 TO 2091-1532/020-000 - Male connector with snap-in mounting feet Pin spacing 3.5 mm / 0.138 in
Bill of material
2091-1525/020-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 1.5 mm²
QUERSCHNITT2
Cross section
24 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
3.50 mm
P
No. of poles
HOEHE
Height
15.90 mm
BREITE
Width
mm
TIEFE
Depth
28.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
light gray
BEMERKUNGEN
Comment
L = (No. of poles x Pin spacing) + 2 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06