??
Previews - 3D
CAD model selection
2091-1425
HELP_VARIABLE
Company
WAGO
Description
2091-1422 TO 2091-1432 - Plug with right angled solder pin pin spacing 3.5 mm / 0.138 in
Bill of material
2091-1425
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
3.50 mm
P
No. of poles
HOEHE
Height
12.40 mm
BREITE
Width
mm
TIEFE
Depth
17.50 mm
FARBE
Color
light gray
BEMERKUNGEN
Comment
L = (No. of poles x Pin spacing) + 2 mm
BOHRLOCHDURCHM
Dimensions
1.2 +0.1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02