??
Previews - 3D
CAD model selection
2091-1155
HELP_VARIABLE
Company
WAGO
Description
2091-1152 TO 2091-1162 - Female connector eCOM with straight solder pin with gripping plate pin spacing 3.5 mm / 0.138 in
Bill of material
2091-1155
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 1.5 mm²
QUERSCHNITT2
Cross section
24 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
3.50 mm
P
No. of poles
HOEHE
Height
14.00 mm
BREITE
Width
mm
TIEFE
Depth
11.40 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
light gray
BEMERKUNGEN
Comment
L = (No. of poles - 1) x Pin spacing + 3.5 mm
BOHRLOCHDURCHM
Dimensions
1.2 + 0.1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02