??
Previews - 3D
CAD model selection
209-190
HELP_VARIABLE
Company
WAGO
Description
209-190 - Separator for Ex e/Ex i applications, 3 mm thick, 90 mm wide
Bill of material
209-190
BESTNR
Item-No.
209-190
AAU733
Description
Separator for Ex e/Ex i applications, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
HOEHE
Height
57.30 mm
BAE496
min. thickness
3.00 mm
LAENGE
Length
90.00 mm
BAA351
Color
orange
GEWICHT
Weight
9.520 g
WERKSTOFF
Insulating material
Polyamide
AAO663
GTIN
4017332241311
AAD931
Customs Tariff no.
85389099990
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-33
ECLASS11
ecl@ss 11.0
27-14-11-33
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
209-190
AAW338
Manufacturer product designation
Separator for Ex e/Ex i applications
AAU734
Manufacturer product description
Separator for Ex e/Ex i applications, 3 mm thick, 90 mm wide
AAB422
Designed as intermediate plate
Yes
AAM355
Type of end plate
No
BAD581
Latchable present
Yes
BAC140
Inflammability class of insulation material according to with UL94
V0
AAQ326
Address of additional link
https://www.wago.com/209-190