??
Previews - 3D
CAD model selection
209-189
HELP_VARIABLE
Company
WAGO
Description
209-189 - Mounting foot
Bill of material
209-189
BESTNR
Item-No.
209-189
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
4.75 mm
BREITE
Width
6.30 mm
TIEFE
Depth
42.25 mm
FARBE
Color
gray
GEWICHT
Weight
1.190 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14