??
Previews - 3D
CAD model selection
209-120
HELP_VARIABLE
Company
WAGO
Description
209-120 - Mounting foot, can be snapped on terminal blocks with snap-in mounting foot, for mounting on relay-modules, 6.4 mm wide
Bill of material
209-120
BESTNR
Item-No.
209-120
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
4.60 mm
BREITE
Width
6.40 mm
TIEFE
Depth
42.40 mm
FARBE
Color
grau
GEWICHT
Weight
1.146 g
ECLASS71
eCl@ss 7.1
27-14-92-14