??
Previews - 3D
CAD model selection
209-1115
HELP_VARIABLE
Company
WAGO
Description
209-1115 - Mounting foot, for DIN-15 rail, can be snapped on terminal blocks with snap-in mounting foot, 6.5 mm wide
Bill of material
209-1115
BESTNR
Item-No.
209-1115
BEZEICHNUNG
Description
Mounting foot, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
35.10 mm
BREITE
Width
6.40 mm
TIEFE
Depth
10.20 mm
FARBE
Color
gray
GEWICHT
Weight
0.800 g
ECLASS71
eCl@ss 7.1
ECLASS81
eCl@ss 8.1