??
Previews - 3D
CAD model selection
209-105
HELP_VARIABLE
Company
WAGO
Description
209-105 - Connector
Bill of material
209-105
BESTNR
Item-No.
209-105
BEZEICHNUNG
Description
Connector, silver-colored
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2.5 - 35 mm²
QUERSCHNITT2
Cross section
12 - 02 AWG
FARBE
Color
silver-colored
GEWICHT
Weight
12.310 g
ECLASS71
eCl@ss 7.1
27-14-11-46
ECLASS81
eCl@ss 8.1
27-14-11-46