??
Previews - 3D
CAD model selection
209-100
HELP_VARIABLE
Company
WAGO
Description
209-100 - Collective carrier for adjacent jumpers, suitable for 279 to 284 Series adjacent jumpers, 215 Series banana plugs
Bill of material
209-100
BESTNR
Item-No.
209-100
BEZEICHNUNG
Description
Collective carrier for adjacent jumpers
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
18.00 mm
BREITE
Width
10.70 mm
TIEFE
Depth
74.00 mm
FARBE
Color
gray
GEWICHT
Weight
4.900 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14