??
Previews - 3D
CAD model selection
2086-1106/300-000
HELP_VARIABLE
Company
WAGO
Description
2086-1102/300-000 to 2086-1112/300-000 - THR PCB terminal block, push-button, 1.5 mm², Pin spacing 3.5 mm, Push-in CAGE CLAMP®, Solder pin length 1.5 mm
Bill of material
2086-1106/300-000
BESTNR
Item-No.
BEZEICHNUNG
Description
THR PCB terminal block, 1.5 mm², 17.5 A, black
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 1.5 mm²
QUERSCHNITT2
Cross section
24 - 16 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
17.5 A
RM
Pin Spacing
3.50 mm
P
No. of poles
HOEHE
Height
13.60 mm
BREITE
Width
mm
TIEFE
Depth
7.80 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
black
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of Pole - 1) x Pin Spacing + 4.2 mm
BOHRLOCHDURCHM
Dimensions
1 (+0.1) mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01