??
Previews - 3D
CAD model selection
2070-461/998-606
HELP_VARIABLE
Company
WAGO
Description
2070-461/998-606 - Through-Board SMD-Terminal Block 1-pole with cover plate
Bill of material
2070-461/998-606
BESTNR
Item-No.
2070-461/998-606
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 0.75 mm²
QUERSCHNITT2
Cross section
24 - 18 AWG
ABISOLIERLAENGE
Strip length
8.5 - 10 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
9 A
RM
PIN SPACING
6.50 mm
P
No. of poles
1
HOEHE
Height
7.40 mm
BREITE
Width
5.30 mm
TIEFE
Depth
22.20 mm
FARBE
Color
white
GEWICHT
Weight
0.963 g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06